71 results

Sort By arrow-down
Acti9 K60N 3P 40A C Miniature Circuit
A9K02363

In stock

Acti 9 K60N 3P - 16A - C curve 6000 A
A9K02316

In stock

Acti 9 K60N 3P - 6A - C curve 6000 A
A9K02306

In stock

Acti9 K60N 1P 32A C Miniature Circuit
A9K02140

In stock

Acti 9 K60N 1P - 16 A - C curve 6000 A
A9K02116

In stock

Acti9 K60H 3P 63A C 10kA 400V MCB
A9K12363

In stock

Acti9 K60H 3P 32A B 10kA 400V MCB
A9K11332

In stock

Acti9 K60H 4P 40A B 10kA 400V MCB
A9K11440

In stock

Acti9 K60N 2P 20A B 6kA 400V
A9K01220

In stock

Acti9 K60H 4P 40A C 10kA 400V MCB
A9K12440

In stock

Acti9 K60H 2P 40A C 10kA 400V MCB
A9K12240

In stock

Acti9 K60N 3P 32A C Miniature Circuit
A9K02332

In stock